(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Stainless steel lever coupling hose shank coupler OZ-C manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: stainless steel
· Type: Standard.
Part Number |
---|
OZ-C-SUS-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,418.78 | 1 Piece(s) | 5 Day(s) or more | 50A | 1.76 | 201 | 94 | 64 | 44 | 50 | 129 | 53 |
Loading...
Body Material | Stainless Steel (SUS316) | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
---|
Please check the type/dimensions/specifications of the part OZ-C-SUS-2 in the Stainless Steel Lever Coupling, Hose Shank Coupler OZ-C series.
Part Number |
---|
OZ-C-SUS-1 |
OZ-C-SUS-11/2 |
OZ-C-SUS-11/4 |
OZ-C-SUS-21/2 |
OZ-C-SUS-3 |
OZ-C-SUS-3/4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,736.04 | 1 Piece(s) | 5 Day(s) or more | 25A | 1.76 | 137 | 61 | 37 | 19 | 25 | 99 | 27 | ||
₹ 7,548.47 | 1 Piece(s) | 8 Day(s) or more | 40A | 1.76 | 191 | 84 | 54 | 31 | 38 | 113 | 41 | ||
₹ 7,249.60 | 1 Piece(s) | 8 Day(s) or more | 32A | 1.76 | 183 | 77 | 46 | 26 | 32 | 109 | 34 | ||
₹ 14,976.00 | 1 Piece(s) | 8 Day(s) or more | 65A | 1.57 | 213 | 108 | 76 | 56 | 63 | 142 | 67 | ||
₹ 20,773.60 | 1 Piece(s) | 8 Day(s) or more | 80A | 1.37 | 267 | 132 | 92 | 68 | 75 | 161 | 79 | ||
₹ 5,306.85 | 1 Piece(s) | 8 Day(s) or more | 20A | 1.76 | 115 | 53 | 32 | 13 | 19 | 83 | 21 |