(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Lever Coupling Female Screw Type Adapter OZ-A

Stainless Steel Lever Coupling Female Screw Type Adapter OZ-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,070₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A variety of JIS standard fittings and tubing parts are available. Stainless steel lever coupling female screw type adapter OZ-A manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: stainless steel
· Connection type: Female screw type / standard.

 
Part Number
OZ-A-SUS-1
OZ-A-SUS-1/2
OZ-A-SUS-2
OZ-A-SUS-3
OZ-A-SUS-3/4
OZ-A-SUS-4
OZ-A-SUS-6
OZ-A-SUS-11/2
OZ-A-SUS-11/4
OZ-A-SUS-21/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Screw Size M Dimension D
(mm)
Dimension E1
(mm)
Dimension H
(mm)

₹ 3,653.93

1 Piece(s) 19 Day(s) or more 25A1.761B372449

₹ 3,070.42

1 Piece(s) 5 Day(s) or more 15A1.761/2B321440

₹ 5,604.65

1 Piece(s) 5 Day(s) or more 50A1.762B634562

₹ 11,883.91

1 Piece(s) 8 Day(s) or more 80A1.373B927270

₹ 3,102.38

1 Piece(s) 5 Day(s) or more 20A1.763/4B322140

₹ 18,839.15

1 Piece(s) 8 Day(s) or more 100A1.084B1209778

₹ 34,199.24

1 Piece(s) 8 Day(s) or more 150A0.696B17614886

₹ 4,651.53

1 Piece(s) 5 Day(s) or more 40A1.761 1/2B533656

₹ 4,192.93

1 Piece(s) 8 Day(s) or more 32A1.761 1/4B452854

₹ 9,447.89

1 Piece(s) 12 Day(s) or more 65A1.572 1/2B765685

Loading...

  1. 1

Basic Information

Joint Type Female Threaded Tapped Male/Female Socket (female) Body Material Stainless Steel (SUS316)
Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard
X
whatsapp-qr whatsapp-icon