[Special standard product]BELGOTCH MODEL34 Standard Model Oil-Proof (Machine Oil) Belt Type

[Special standard product]BELGOTCH MODEL34 Standard Model Oil-Proof (Machine Oil) Belt Type

Top selling Belcon economy model with special belt as standard. Use on lines where oil adheres such as metal working. Note: oil-resistant (machine oil) belt NO16 used.

Part Number

Configured Part Number is shown.

MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-8000/10]-H[1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][25,​40,​60,​90]-TYBK16

Part Number
MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-8000/10]-H[1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][25,​40,​60,​90]-TYBK16
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Belt Type Motor Output Reduction Ratio
9 Day(s) or more 50 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)TYBK1625W / 40W / 60W / 90W1/15 / 1/25 / 1/36 / 1/60 / 1/90 / 1/120 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)