(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Taikos thermometer

Taikos thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,056₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A glass rod-shaped thermometer is built into a metal case and attached to various devices for measurement. It has many advantages in terms of accuracy, handling, and price, and is widely used for heating, boilers, hotbeds, marine engines, and drying. (with front glass and protective tube)

 
Part Number
F-TK-L-100X50
F-TK-L-100X100
F-TK-S-100X50
F-TK-S-100X100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Standard temperature sensor element length (L)
(mm)

₹ 4,056.07

1 Piece(s) 11 Day(s) or more L-shaped angle50

₹ 4,986.95

1 Piece(s) 11 Day(s) or more L-shaped angle100

₹ 4,056.07

1 Piece(s) 11 Day(s) or more S Shaped Straight50

₹ 4,986.95

1 Piece(s) 11 Day(s) or more S Shaped Straight100

Loading...

  1. 1

Basic Information

Specifications Front glass / protective tube included Maximum operating temperature(℃) 100