(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CK20K Screw Fittings - Elbow

CK20K Screw Fittings - Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,063₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Threaded fitting for fire extinguishing pressure piping.
[Features]
·Certified by the Japan Fire Equipment Safety Center.
[Applications]
·Ideal for bends in STPG pipes.

 
Part Number
HB-L-25
HB-L-40
HB-L-50
HB-L-65
HB-L-80
HB-L-100
HB-L-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 1,062.53

1 Piece(s) 8 Day(s) or more 1B(25A)

₹ 1,692.04

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)

₹ 2,371.11

1 Piece(s) 8 Day(s) or more 2B(50A)

₹ 3,800.24

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)

₹ 6,994.69

1 Piece(s) 8 Day(s) or more 3B(80A)

₹ 15,029.73

1 Piece(s) 8 Day(s) or more 4B(100A)

₹ 24,140.27

1 Piece(s) 8 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 13.8 Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No