(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Pre-Seal Core Transparent PC Core Fitting Normal Type TPC Series Reducer Tee for Connection of Lining Steel Pipes

Part Number

Configured Part Number is shown.

 
Part Number
P-TPC-RT-20X15
P-TPC-RT-25X15
P-TPC-RT-25X20
P-TPC-RT-32X20
P-TPC-RT-32X25
P-TPC-RT-40X20
P-TPC-RT-40X25
P-TPC-RT-40X32
P-TPC-RT-50X20
P-TPC-RT-50X25
P-TPC-RT-50X32
P-TPC-RT-50X40
P-TPC-RT-65X20
P-TPC-RT-65X25
P-TPC-RT-65X40
P-TPC-RT-65X50
P-TPC-RT-80X20
P-TPC-RT-80X25
P-TPC-RT-80X32
P-TPC-RT-80X40
P-TPC-RT-80X50
P-TPC-RT-80X65
P-TPC-RT-100X32
P-TPC-RT-100X40
P-TPC-RT-100X50
P-TPC-RT-100X65
P-TPC-RT-100X80
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
10 Day(s) or more 3/4B(20A)1/2B(15A)3/4B(20A)
10 Day(s) or more 1B(25A)1/2B(15A)1B(25A)
10 Day(s) or more 1B(25A)3/4B(20A)1B(25A)
10 Day(s) or more 1 1/4B(32A)3/4B(20A)1 1/4B(32A)
10 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)
10 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)
10 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)
10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)
10 Day(s) or more 2B(50A)3/4B(20A)2B(50A)
10 Day(s) or more 2B(50A)1B(25A)2B(50A)
10 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)
10 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)
10 Day(s) or more 2 1/2B(65A)3/4B(20A)2 1/2B(65A)
10 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)
10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)
10 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)
10 Day(s) or more 3B(80A)3/4B(20A)3B(80A)
10 Day(s) or more 3B(80A)1B(25A)3B(80A)
10 Day(s) or more 3B(80A)1 1/4B(32A)3B(80A)
10 Day(s) or more 3B(80A)1 1/2B(40A)3B(80A)
10 Day(s) or more 3B(80A)2B(50A)3B(80A)
10 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)
10 Day(s) or more 4B(100A)1 1/4B(32A)4B(100A)
10 Day(s) or more 4B(100A)1 1/2B(40A)4B(100A)
10 Day(s) or more 4B(100A)2B(50A)4B(100A)
10 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)
10 Day(s) or more 4B(100A)3B(80A)4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Qi
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)