• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Tee

Part Number

Configured Part Number is shown.

 
Part Number
P-HB-T-65
P-HB-T-80
P-HB-T-100
P-HB-T-125
Part NumberVolume DiscountDays to ShipNominal of Thread M1
10 Day(s) or more 2 1/2B(65A)
10 Day(s) or more 3B(80A)
10 Day(s) or more 4B(100A)
10 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Qi
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 13.8
Applicable Fluid Water / Air / Gas / Oil Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)