(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TS Fitting - Water Faucet Socket (A Type) - Without Insert - TS WS

TS Fitting - Water Faucet Socket (A Type) - Without Insert - TS WS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      57₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Thread section shall be JIS B 0203 parallel female threads.

Part Number
TS-WS-13
TS-WS-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Size

₹ 61.13

1 Piece(s) 8 Day(s) or more 1813

₹ 57.05

1 Piece(s) 8 Day(s) or more 2620

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Material of Applicable Pipe PVC
Connection Thread Type Rp Nominal of Thread 1/2B
X
whatsapp-qr whatsapp-icon