(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

PEO-E1-L Elbow (Type 1)

PEO-E1-L Elbow (Type 1)

[Features]
· This water-tight packing has a special shape to significantly reduce resistance when inserting the pipe.

Part Number

Configured Part Number is shown.

Part Number
PEO-E1-L-13
PEO-E1-L-50
Part NumberVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
11 Day(s) or more 1/2B(13A)
8 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Fitting Material CAC902 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 0.75 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)