(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 S40

Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 S40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·We offer a full line-up that meets a wide range of fields, including power plants, pulp, paper manufacturing, water supply and drainage facilities, petrochemical plants, and shipbuilding.

 
Part Number
304RES40-25X15
304RES40-25X20
304RES40-32X20
304RES40-32X25
304RES40-40X25
304RES40-40X32
304RES40-50X32
304RES40-50X40
304RES40-65X40
304RES40-65X50
304RES40-80X40
304RES40-80X50
304RES40-80X65
304RES40-100X65
304RES40-100X80
304RES40-125X80
304RES40-150X80
304RES40-150X100
304RES40-150X125
304RES40-200X100
304RES40-200X125
304RES40-200X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. Nominal Dia. (2nd Fitting)

₹ 1,683.04

1 Piece(s) 9 Day(s) or more 1B(25A)1/2B(15A)

₹ 1,683.04

1 Piece(s) 9 Day(s) or more 1B(25A)3/4B(20A)

₹ 1,835.73

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)3/4B(20A)

₹ 1,835.73

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)1B(25A)

₹ 1,937.53

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1B(25A)

₹ 1,937.53

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

₹ 2,447.84

1 Piece(s) 9 Day(s) or more 2B(50A)1 1/4B(32A)

₹ 2,447.84

1 Piece(s) 9 Day(s) or more 2B(50A)1 1/2B(40A)

₹ 3,468.45

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)1 1/2B(40A)

₹ 3,468.45

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2B(50A)

₹ 4,285.49

1 Piece(s) 9 Day(s) or more 3B(80A)1 1/2B(40A)

₹ 4,285.49

1 Piece(s) 9 Day(s) or more 3B(80A)2B(50A)

₹ 4,285.49

1 Piece(s) 9 Day(s) or more 3B(80A)2 1/2B(65A)

₹ 7,450.47

1 Piece(s) 9 Day(s) or more 4B(100A)2 1/2B(65A)

₹ 7,450.47

1 Piece(s) 9 Day(s) or more 4B(100A)3B(80A)

₹ 11,686.98

1 Piece(s) 9 Day(s) or more 5B(125A)3B(80A)

₹ 16,332.00

1 Piece(s) 9 Day(s) or more 6B(150A)3B(80A)

₹ 14,851.96

1 Piece(s) 9 Day(s) or more 6B(150A)4B(100A)

₹ 14,851.96

1 Piece(s) 9 Day(s) or more 6B(150A)5B(125A)

₹ 25,162.62

1 Piece(s) 9 Day(s) or more 8B(200A)4B(100A)

₹ 25,162.62

1 Piece(s) 9 Day(s) or more 8B(200A)5B(125A)

₹ 25,162.62

1 Piece(s) 9 Day(s) or more 8B(200A)6B(150A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Reducer Material SUS304
Surface Treatment No Nominal Thickness SCH40 Applicable Fluid Water