Pipe End Corrosion Proof IPK Fittings - Unequal Diameter Elbow

Pipe End Corrosion Proof IPK Fittings - Unequal Diameter Elbow

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting unequal diameter elbow manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
IPK-RL-20X15
IPK-RL-25X15
IPK-RL-25X20
IPK-RL-32X20
IPK-RL-32X25
IPK-RL-40X20
IPK-RL-40X25
IPK-RL-40X32
IPK-RL-50X20
IPK-RL-50X25
IPK-RL-50X32
IPK-RL-50X40
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
9 Day(s) or more 3/4B(20A)1/2B(15A)
9 Day(s) or more 1B(25A)1/2B(15A)
9 Day(s) or more 1B(25A)3/4B(20A)
9 Day(s) or more 1 1/4B(32A)3/4B(20A)
9 Day(s) or more 1 1/4B(32A)1B(25A)
9 Day(s) or more 1 1/2B(40A)3/4B(20A)
9 Day(s) or more 1 1/2B(40A)1B(25A)
9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)3/4B(20A)
16 Day(s) or more 2B(50A)1B(25A)
9 Day(s) or more 2B(50A)1 1/4B(32A)
9 Day(s) or more 2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)