Pipe End Corrosion Proof IPK Fittings - Hydrant Socket

Pipe End Corrosion Proof IPK Fittings - Hydrant Socket

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting hydrant socket manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IPK-AS-15
IPK-AS-20
IPK-AS-25
Part NumberVolume DiscountDays to ShipNominal of Thread M1
10 Day(s) or more 1/2B(15A)
10 Day(s) or more 3/4B(20A)
10 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)