Pipe End Corrosion Proof IPK Fittings - Hydrant Reducing Socket

Pipe End Corrosion Proof IPK Fittings - Hydrant Reducing Socket

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting hydrant reducing socket manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
IPK-ARS-20X15
IPK-ARS-25X20
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
9 Day(s) or more 3/4B(20A)1/2B(15A)
9 Day(s) or more 1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)