• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pipe Fittings - Unequal Diameter Elbow - Coated

Pipe Fittings - Unequal Diameter Elbow - Coated

A variety of JIS standard fittings and piping parts are available. Pipe fitting - coated reducing elbow - manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PRL-20X15
PRL-25X15
PRL-25X20
PRL-32X15
PRL-32X20
PRL-32X25
PRL-40X15
PRL-40X20
PRL-40X25
PRL-40X32
PRL-50X15
PRL-50X20
PRL-50X25
PRL-50X32
PRL-50X40
PRL-65X40
PRL-65X50
PRL-80X50
PRL-80X65
PRL-100X65
PRL-100X80
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
10 Day(s) or more 3/4B(20A)1/2B(15A)
10 Day(s) or more 1B(25A)1/2B(15A)
10 Day(s) or more 1B(25A)3/4B(20A)
10 Day(s) or more 1 1/4B(32A)1/2B(15A)
10 Day(s) or more 1 1/4B(32A)3/4B(20A)
10 Day(s) or more 1 1/4B(32A)1B(25A)
10 Day(s) or more 1 1/2B(40A)1/2B(15A)
10 Day(s) or more 1 1/2B(40A)3/4B(20A)
10 Day(s) or more 1 1/2B(40A)1B(25A)
10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
10 Day(s) or more 2B(50A)1/2B(15A)
10 Day(s) or more 2B(50A)3/4B(20A)
10 Day(s) or more 2B(50A)1B(25A)
10 Day(s) or more 2B(50A)1 1/4B(32A)
10 Day(s) or more 2B(50A)1 1/2B(40A)
10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
10 Day(s) or more 2 1/2B(65A)2B(50A)
10 Day(s) or more 3B(80A)2B(50A)
10 Day(s) or more 3B(80A)2 1/2B(65A)
10 Day(s) or more 4B(100A)2 1/2B(65A)
10 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water Surface Treatment Resin Coating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)