(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Pipe Fittings - Elbow - Coated

Pipe Fittings - Elbow - Coated

A variety of JIS standard fittings and tubing parts are available. Coated pipe fitting elbow produced by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PL-15
PL-20
PL-25
PL-32
PL-40
PL-50
PL-65
PL-80
PL-100
PL-125
PL-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
9 Day(s) or more 1/2B(15A)
9 Day(s) or more 3/4B(20A)
9 Day(s) or more 1B(25A)
9 Day(s) or more 1 1/4B(32A)
9 Day(s) or more 1 1/2B(40A)
9 Day(s) or more 2B(50A)
9 Day(s) or more 2 1/2B(65A)
9 Day(s) or more 3B(80A)
9 Day(s) or more 4B(100A)
9 Day(s) or more 5B(125A)
Quote 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)