Pipe Fittings - Flange Union - Coated

Pipe Fittings - Flange Union - Coated

A variety of JIS standard fittings and tubing parts are available. Coated pipe fitting flange union manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PF-15
PF-20
PF-25
PF-32
PF-40
PF-50
PF-65
PF-80
PF-100
Part NumberVolume DiscountDays to ShipNominal of Thread M1
9 Day(s) or more 1/2B(15A)
9 Day(s) or more 3/4B(20A)
9 Day(s) or more 1B(25A)
9 Day(s) or more 1 1/4B(32A)
9 Day(s) or more 1 1/2B(40A)
9 Day(s) or more 2B(50A)
9 Day(s) or more 2 1/2B(65A)
9 Day(s) or more 3B(80A)
9 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)