• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pipe Fittings - Cap - Coated

Pipe Fittings - Cap - Coated

A variety of JIS standard fittings and tubing parts are available. Coated pipe fitting cap manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PCA-15
PCA-20
PCA-25
PCA-32
PCA-40
PCA-50
PCA-65
PCA-80
PCA-100
Part NumberVolume DiscountDays to ShipNominal of Thread M1
10 Day(s) or more 1/2B(15A)
10 Day(s) or more 3/4B(20A)
10 Day(s) or more 1B(25A)
10 Day(s) or more 1 1/4B(32A)
10 Day(s) or more 1 1/2B(40A)
10 Day(s) or more 2B(50A)
10 Day(s) or more 2 1/2B(65A)
10 Day(s) or more 3B(80A)
10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Cap
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)