• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pipe Fittings - Bushing - Coated

Pipe Fittings - Bushing - Coated

A variety of JIS standard fittings and tubing components are available. A coated pipe fitting bushing manufactured by Teikoku Metals Co., Ltd. — a company with a proven track record in Japan.
· Material: cast iron
· Usable fluids: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PBU-20X15
PBU-25X15
PBU-25X20
PBU-32X15
PBU-32X20
PBU-32X25
PBU-40X15
PBU-40X20
PBU-40X25
PBU-40X32
PBU-50X15
PBU-50X20
PBU-50X25
PBU-50X32
PBU-50X40
PBU-65X25
PBU-65X32
PBU-65X40
PBU-65X50
PBU-80X25
PBU-80X32
PBU-80X40
PBU-80X50
PBU-80X65
PBU-100X40
PBU-100X50
PBU-100X65
PBU-100X80
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
10 Day(s) or more 3/4B(20A)1/2B(15A)
10 Day(s) or more 1B(25A)1/2B(15A)
10 Day(s) or more 1B(25A)3/4B(20A)
10 Day(s) or more 1 1/4B(32A)1/2B(15A)
10 Day(s) or more 1 1/4B(32A)3/4B(20A)
10 Day(s) or more 1 1/4B(32A)1B(25A)
10 Day(s) or more 1 1/2B(40A)1/2B(15A)
10 Day(s) or more 1 1/2B(40A)3/4B(20A)
10 Day(s) or more 1 1/2B(40A)1B(25A)
10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
10 Day(s) or more 2B(50A)1/2B(15A)
10 Day(s) or more 2B(50A)3/4B(20A)
10 Day(s) or more 2B(50A)1B(25A)
10 Day(s) or more 2B(50A)1 1/4B(32A)
10 Day(s) or more 2B(50A)1 1/2B(40A)
10 Day(s) or more 2 1/2B(65A)1B(25A)
10 Day(s) or more 2 1/2B(65A)1 1/4B(32A)
10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
10 Day(s) or more 2 1/2B(65A)2B(50A)
10 Day(s) or more 3B(80A)1B(25A)
10 Day(s) or more 3B(80A)1 1/4B(32A)
10 Day(s) or more 3B(80A)1 1/2B(40A)
10 Day(s) or more 3B(80A)2B(50A)
10 Day(s) or more 3B(80A)2 1/2B(65A)
10 Day(s) or more 4B(100A)1 1/2B(40A)
10 Day(s) or more 4B(100A)2B(50A)
10 Day(s) or more 4B(100A)2 1/2B(65A)
10 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Material Cast Iron Connection Thread Type M1 R Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water Surface Treatment Resin Coating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)