• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pipe Fittings - 45° Elbow - Coated

Pipe Fittings - 45° Elbow - Coated

A variety of JIS standard fittings and tubing parts are available. Coated pipe fitting, 45° elbow manufactured by Teikoku Metals Co., Ltd. – a company with a proven track record in Japan.
· Material: Cast iron.
· For use with water.
· Surface treatment: Resin coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
P45L-15
P45L-20
P45L-25
P45L-32
P45L-40
P45L-50
P45L-65
P45L-80
P45L-100
P45L-125
P45L-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
10 Day(s) or more 1/2B(15A)
10 Day(s) or more 3/4B(20A)
10 Day(s) or more 1B(25A)
10 Day(s) or more 1 1/4B(32A)
10 Day(s) or more 1 1/2B(40A)
10 Day(s) or more 2B(50A)
10 Day(s) or more 2 1/2B(65A)
10 Day(s) or more 3B(80A)
10 Day(s) or more 4B(100A)
10 Day(s) or more 5B(125A)
Quote 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)