Pipe Fittings - Tee - Plated

Pipe Fittings - Tee - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting tee manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil
· Surface treatment: galvanized

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GT-6
GT-8
GT-10
GT-15
GT-20
GT-25
GT-32
GT-40
GT-50
GT-65
GT-80
GT-100
GT-125
GT-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
16 Day(s) or more 1/8B(6A)
16 Day(s) or more 1/4B(8A)
16 Day(s) or more 3/8B(10A)
16 Day(s) or more 1/2B(15A)
16 Day(s) or more 3/4B(20A)
16 Day(s) or more 1B(25A)
16 Day(s) or more 1 1/4B(32A)
16 Day(s) or more 1 1/2B(40A)
16 Day(s) or more 2B(50A)
16 Day(s) or more 2 1/2B(65A)
16 Day(s) or more 3B(80A)
16 Day(s) or more 4B(100A)
16 Day(s) or more 5B(125A)
16 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)