• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Tube Female/Male T (with Band) white

Part Number

Configured Part Number is shown.

Part Number
GST-15
GST-20
GST-25
GST-50
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
16 Day(s) or more 1/2B(15A)1/2B(15A)1/2B(15A)
16 Day(s) or more 3/4B(20A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1B(25A)1B(25A)1B(25A)
16 Day(s) or more 2B(50A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 R Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil
Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)