• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pipe Fittings - Reducing Tee (with Band) - Plated

Pipe Fittings - Reducing Tee (with Band) - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting, reducing tee (with band) manufactured by Teikoku Metals Co., Ltd. – a company with a proven track record in Japan.
· Material: Cast iron.
· For use with water, air, steam, gas, and oil.
· Surface treatment: Zinc plating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GRT-10X8
GRT-15X8
GRT-15X10
GRT-20X8
GRT-20X10
GRT-20X15
GRT-20X20X25
GRT-25X10
GRT-25X15
GRT-25X20
GRT-25X20X15
GRT-25X20X20
GRT-25X20X25
GRT-25X25X32
GRT-25X25X40
GRT-32X10
GRT-32X15
GRT-32X20
GRT-32X20X25
GRT-32X20X32
GRT-32X25
GRT-32X25X15
GRT-32X25X20
GRT-32X25X25
GRT-32X25X32
GRT-32X25X40
GRT-32X25X50
GRT-32X32X40
GRT-32X32X50
GRT-40X10
GRT-40X15
GRT-40X20
GRT-40X20X40
GRT-40X25
GRT-40X25X25
GRT-40X25X32
GRT-40X25X40
GRT-40X25X50
GRT-40X32
GRT-40X32X20
GRT-40X32X25
GRT-40X32X32
GRT-40X32X40
GRT-40X32X50
GRT-40X40X50
GRT-50X15
GRT-50X20
GRT-50X25
GRT-50X25X25
GRT-50X25X32
GRT-50X25X40
GRT-50X25X50
GRT-50X32
GRT-50X32X25
GRT-50X32X32
GRT-50X40
GRT-50X40X20
GRT-50X40X25
GRT-50X40X32
GRT-50X40X40
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
16 Day(s) or more 3/8B(10A)3/8B(10A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/2B(15A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/2B(15A)3/8B(10A)
16 Day(s) or more 3/4B(20A)3/4B(20A)1/4B(8A)
16 Day(s) or more 3/4B(20A)3/4B(20A)3/8B(10A)
16 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)
9 Day(s) or more 3/4B(20A)3/4B(20A)1B(25A)
Quote 1B(25A)1B(25A)3/8B(10A)
16 Day(s) or more 1B(25A)1B(25A)1/2B(15A)
16 Day(s) or more 1B(25A)1B(25A)3/4B(20A)
9 Day(s) or more 1B(25A)3/4B(20A)1/2B(15A)
9 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)
9 Day(s) or more 1B(25A)3/4B(20A)1B(25A)
9 Day(s) or more 1B(25A)1B(25A)1 1/4B(32A)
9 Day(s) or more 1B(25A)1B(25A)1 1/2B(40A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/8B(10A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)
9 Day(s) or more 1 1/4B(32A)3/4B(20A)1B(25A)
9 Day(s) or more 1 1/4B(32A)3/4B(20A)1 1/4B(32A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)
9 Day(s) or more 1 1/4B(32A)1B(25A)1/2B(15A)
9 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)
9 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)
9 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)
9 Day(s) or more 1 1/4B(32A)1B(25A)1 1/2B(40A)
16 Day(s) or more 1 1/4B(32A)1B(25A)2B(50A)
9 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/2B(40A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)2B(50A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/8B(10A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)
9 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)
9 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)
9 Day(s) or more 1 1/2B(40A)1B(25A)1 1/4B(32A)
9 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)
16 Day(s) or more 1 1/2B(40A)1B(25A)2B(50A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)
9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)
9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/4B(32A)
9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)2B(50A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2B(50A)
16 Day(s) or more 2B(50A)2B(50A)1/2B(15A)
16 Day(s) or more 2B(50A)2B(50A)3/4B(20A)
16 Day(s) or more 2B(50A)2B(50A)1B(25A)
16 Day(s) or more 2B(50A)1B(25A)1B(25A)
16 Day(s) or more 2B(50A)1B(25A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1B(25A)1 1/2B(40A)
16 Day(s) or more 2B(50A)1B(25A)2B(50A)
16 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)
16 Day(s) or more 2B(50A)1 1/4B(32A)1 1/4B(32A)
16 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)
16 Day(s) or more 2B(50A)1 1/2B(40A)3/4B(20A)
16 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)
16 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1 1/2B(40A)1 1/2B(40A)

Loading...

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil
Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)