Pipe Fittings - Reducing Socket - Plated

Pipe Fittings - Reducing Socket - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting reducing socket manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil
· Surface treatment: galvanized

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GRS-8X6
GRS-10X8
GRS-15X8
GRS-15X10
GRS-20X10
GRS-20X15
GRS-25X10
GRS-25X15
GRS-25X20
GRS-32X15
GRS-32X20
GRS-32X25
GRS-40X15
GRS-40X20
GRS-40X25
GRS-40X32
GRS-50X15
GRS-50X20
GRS-50X25
GRS-50X32
GRS-50X40
GRS-65X25
GRS-65X32
GRS-65X40
GRS-65X50
GRS-80X25
GRS-80X40
GRS-80X50
GRS-80X65
GRS-100X50
GRS-100X65
GRS-100X80
GRS-125X100
GRS-150X50
GRS-150X100
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
16 Day(s) or more 1/4B(8A)1/8B(6A)
16 Day(s) or more 3/8B(10A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/4B(8A)
16 Day(s) or more 1/2B(15A)3/8B(10A)
16 Day(s) or more 3/4B(20A)3/8B(10A)
16 Day(s) or more 3/4B(20A)1/2B(15A)
16 Day(s) or more 1B(25A)3/8B(10A)
16 Day(s) or more 1B(25A)1/2B(15A)
16 Day(s) or more 1B(25A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1/2B(15A)
16 Day(s) or more 1 1/4B(32A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1/2B(15A)
16 Day(s) or more 1 1/2B(40A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1/2B(15A)
16 Day(s) or more 2B(50A)3/4B(20A)
16 Day(s) or more 2B(50A)1B(25A)
16 Day(s) or more 2B(50A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)1B(25A)
16 Day(s) or more 2 1/2B(65A)1 1/4B(32A)
16 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)2B(50A)
16 Day(s) or more 3B(80A)1B(25A)
16 Day(s) or more 3B(80A)1 1/2B(40A)
16 Day(s) or more 3B(80A)2B(50A)
16 Day(s) or more 3B(80A)2 1/2B(65A)
16 Day(s) or more 4B(100A)2B(50A)
16 Day(s) or more 4B(100A)2 1/2B(65A)
16 Day(s) or more 4B(100A)3B(80A)
16 Day(s) or more 5B(125A)4B(100A)
9 Day(s) or more 6B(150A)2B(50A)
16 Day(s) or more 6B(150A)4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)