Pipe Fittings - Unequal Diameter Elbow - Plated

Pipe Fittings - Unequal Diameter Elbow - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting unequal diameter elbow manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil
· Surface treatment: galvanized

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GRL-8X6
GRL-10X8
GRL-15X8
GRL-15X10
GRL-20X10
GRL-20X15
GRL-25X10
GRL-25X15
GRL-25X20
GRL-32X15
GRL-32X20
GRL-32X25
GRL-40X15
GRL-40X20
GRL-40X25
GRL-40X32
GRL-50X15
GRL-50X20
GRL-50X25
GRL-50X32
GRL-50X40
GRL-65X40
GRL-65X50
GRL-80X50
GRL-80X65
GRL-100X65
GRL-100X80
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
16 Day(s) or more 1/4B(8A)1/8B(6A)
16 Day(s) or more 3/8B(10A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/4B(8A)
16 Day(s) or more 1/2B(15A)3/8B(10A)
16 Day(s) or more 3/4B(20A)3/8B(10A)
16 Day(s) or more 3/4B(20A)1/2B(15A)
16 Day(s) or more 1B(25A)3/8B(10A)
16 Day(s) or more 1B(25A)1/2B(15A)
16 Day(s) or more 1B(25A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1/2B(15A)
15 Day(s) or more 1 1/4B(32A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1/2B(15A)
16 Day(s) or more 1 1/2B(40A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1/2B(15A)
16 Day(s) or more 2B(50A)3/4B(20A)
16 Day(s) or more 2B(50A)1B(25A)
16 Day(s) or more 2B(50A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)2B(50A)
16 Day(s) or more 3B(80A)2B(50A)
16 Day(s) or more 3B(80A)2 1/2B(65A)
16 Day(s) or more 4B(100A)2 1/2B(65A)
16 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)