Pipe Fittings - Reducing Tee (with Band) - Unplated

Pipe Fittings - Reducing Tee (with Band) - Unplated

A variety of JIS standard fittings and tubing components are available. A pipe fitting reducing tee (with band) manufactured by Teikoku Metals Co., Ltd. — a company with a proven track record in Japan.
· Material: cast iron
· Usable fluids: water, air, steam, gases, and oils

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BRT-10X8
BRT-15X8
BRT-15X10
BRT-20X8
BRT-20X10
BRT-20X15
BRT-25X10
BRT-25X15
BRT-25X20
BRT-32X15
BRT-32X20
BRT-32X25
BRT-40X15
BRT-40X20
BRT-40X25
BRT-40X32
BRT-50X15
BRT-50X20
BRT-50X25
BRT-50X32
BRT-50X40
BRT-65X15
BRT-65X20
BRT-65X25
BRT-65X32
BRT-65X40
BRT-65X50
BRT-80X20
BRT-80X25
BRT-80X32
BRT-80X40
BRT-80X50
BRT-80X65
BRT-100X25
BRT-100X40
BRT-100X50
BRT-100X65
BRT-100X80
BRT-125X40
BRT-125X65
BRT-125X80
BRT-125X100
BRT-150X125
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
16 Day(s) or more 3/8B(10A)3/8B(10A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/2B(15A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/2B(15A)3/8B(10A)
16 Day(s) or more 3/4B(20A)3/4B(20A)1/4B(8A)
16 Day(s) or more 3/4B(20A)3/4B(20A)3/8B(10A)
16 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)
16 Day(s) or more 1B(25A)1B(25A)3/8B(10A)
16 Day(s) or more 1B(25A)1B(25A)1/2B(15A)
16 Day(s) or more 1B(25A)1B(25A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)2B(50A)1/2B(15A)
16 Day(s) or more 2B(50A)2B(50A)3/4B(20A)
16 Day(s) or more 2B(50A)2B(50A)1B(25A)
16 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)
16 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1/2B(15A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)3/4B(20A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)
16 Day(s) or more 3B(80A)3B(80A)3/4B(20A)
16 Day(s) or more 3B(80A)3B(80A)1B(25A)
16 Day(s) or more 3B(80A)3B(80A)1 1/4B(32A)
16 Day(s) or more 3B(80A)3B(80A)1 1/2B(40A)
16 Day(s) or more 3B(80A)3B(80A)2B(50A)
16 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)
16 Day(s) or more 4B(100A)4B(100A)1B(25A)
16 Day(s) or more 4B(100A)4B(100A)1 1/2B(40A)
16 Day(s) or more 4B(100A)4B(100A)2B(50A)
16 Day(s) or more 4B(100A)4B(100A)2 1/2B(65A)
16 Day(s) or more 4B(100A)4B(100A)3B(80A)
16 Day(s) or more 5B(125A)5B(125A)1 1/2B(40A)
16 Day(s) or more 5B(125A)5B(125A)2 1/2B(65A)
16 Day(s) or more 5B(125A)5B(125A)3B(80A)
16 Day(s) or more 5B(125A)5B(125A)4B(100A)
16 Day(s) or more 6B(150A)6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil
Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)