(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Pipe Fittings - Nipples - Unplated

Pipe Fittings - Nipples - Unplated

A variety of JIS standard fittings and tubing parts are available. Unplated pipe fitting nipple manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BHXNI-6
BHXNI-8
BHXNI-10
BHXNI-15
BHXNI-20
BHXNI-25
BHXNI-32
BHXNI-40
BHXNI-50
BHXNI-65
BHXNI-80
BHXNI-100
Part NumberVolume DiscountDays to ShipNominal of Thread M1
16 Day(s) or more 1/8B(6A)
16 Day(s) or more 1/4B(8A)
16 Day(s) or more 3/8B(10A)
16 Day(s) or more 1/2B(15A)
16 Day(s) or more 3/4B(20A)
16 Day(s) or more 1B(25A)
16 Day(s) or more 1 1/4B(32A)
16 Day(s) or more 1 1/2B(40A)
16 Day(s) or more 2B(50A)
16 Day(s) or more 2 1/2B(65A)
16 Day(s) or more 3B(80A)
16 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Material Cast Iron Connection Thread Type M1 R Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)