• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pipe Fittings - Bushing - Unplated

Pipe Fittings - Bushing - Unplated

A variety of JIS standard fittings and tubing parts are available. Unplated pipe fitting bushing manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BBU15X10
BBU-8X6
BBU-10X6
BBU-10X8
BBU-15X6
BBU-15X8
BBU-20X6
BBU-20X8
BBU-20X10
BBU-20X15
BBU-25X10
BBU-25X15
BBU-25X20
BBU-32X15
BBU-32X20
BBU-32X25
BBU-40X15
BBU-40X20
BBU-40X25
BBU-40X32
BBU-50X15
BBU-50X20
BBU-50X25
BBU-50X32
BBU-50X40
BBU-65X25
BBU-65X32
BBU-65X40
BBU-65X50
BBU-80X25
BBU-80X32
BBU-80X40
BBU-80X50
BBU-80X65
BBU-100X40
BBU-100X50
BBU-100X65
BBU-100X80
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
16 Day(s) or more 1/2B(15A)3/8B(10A)
16 Day(s) or more 1/4B(8A)1/8B(6A)
16 Day(s) or more 3/8B(10A)1/8B(6A)
16 Day(s) or more 3/8B(10A)1/4B(8A)
16 Day(s) or more 1/2B(15A)1/8B(6A)
16 Day(s) or more 1/2B(15A)1/4B(8A)
16 Day(s) or more 3/4B(20A)1/8B(6A)
16 Day(s) or more 3/4B(20A)1/4B(8A)
16 Day(s) or more 3/4B(20A)3/8B(10A)
16 Day(s) or more 3/4B(20A)1/2B(15A)
16 Day(s) or more 1B(25A)3/8B(10A)
16 Day(s) or more 1B(25A)1/2B(15A)
16 Day(s) or more 1B(25A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1/2B(15A)
16 Day(s) or more 1 1/4B(32A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1/2B(15A)
16 Day(s) or more 1 1/2B(40A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1/2B(15A)
16 Day(s) or more 2B(50A)3/4B(20A)
16 Day(s) or more 2B(50A)1B(25A)
16 Day(s) or more 2B(50A)1 1/4B(32A)
16 Day(s) or more 2B(50A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)1B(25A)
16 Day(s) or more 2 1/2B(65A)1 1/4B(32A)
16 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)2B(50A)
16 Day(s) or more 3B(80A)1B(25A)
16 Day(s) or more 3B(80A)1 1/4B(32A)
16 Day(s) or more 3B(80A)1 1/2B(40A)
16 Day(s) or more 3B(80A)2B(50A)
16 Day(s) or more 3B(80A)2 1/2B(65A)
16 Day(s) or more 4B(100A)1 1/2B(40A)
16 Day(s) or more 4B(100A)2B(50A)
16 Day(s) or more 4B(100A)2 1/2B(65A)
16 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Material Cast Iron Connection Thread Type M1 R Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment No
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)