• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Cast Iron Alloy Flange 5K Coating

Cast Iron Alloy Flange 5K Coating

A variety of JIS standard fittings and tubing parts are available. Cast Iron Mating Flange (FCD) 5K Coating produced by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EFC5KF-15
EFC5KF-20
EFC5KF-25
EFC5KF-32
EFC5KF-40
EFC5KF-50
EFC5KF-65
EFC5KF-80
EFC5KF-100
EFC5KF-125
EFC5KF-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
10 Day(s) or more 1/2B(15A)
10 Day(s) or more 3/4B(20A)
10 Day(s) or more 1B(25A)
10 Day(s) or more 1 1/4B(32A)
10 Day(s) or more 1 1/2B(40A)
10 Day(s) or more 2B(50A)
10 Day(s) or more 2 1/2B(65A)
10 Day(s) or more 3B(80A)
10 Day(s) or more 4B(100A)
10 Day(s) or more 5B(125A)
10 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1.0(2.5)
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No Flange Type 5K

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)