Cast Iron Alloy Flange 10K Black

Cast Iron Alloy Flange 10K Black

A variety of JIS standard fittings and piping parts are available. Cast Iron Mating Flange (FCD) 10K Black produced by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Material: FC200
· Working fluids: water
· Surface treatment: un-machined, hot dip galvanized, epoxy

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BFC10KF-15
BFC10KF-20
BFC10KF-25
BFC10KF-32
BFC10KF-40
BFC10KF-50
BFC10KF-65
BFC10KF-80
BFC10KF-100
BFC10KF-125
BFC10KF-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
9 Day(s) or more 1/2B(15A)
9 Day(s) or more 3/4B(20A)
9 Day(s) or more 1B(25A)
9 Day(s) or more 1 1/4B(32A)
9 Day(s) or more 1 1/2B(40A)
9 Day(s) or more 2B(50A)
9 Day(s) or more 2 1/2B(65A)
9 Day(s) or more 3B(80A)
9 Day(s) or more 4B(100A)
9 Day(s) or more 5B(125A)
9 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1.0(2.5)
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No Flange Type 10K

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)