(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Tension - Flange Base J-Shaped Hook GH-451/GH-451-SS

Toggle Clamp - Tension - Flange Base J-Shaped Hook GH-451/GH-451-SS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,121₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Tension toggle clamp. Maximum clamping pressure: 1700N. Iron or stainless steel main bodies available. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

Toggle Clamp - Tension - Flange Base J-Shaped Hook GH-451/GH-451-SS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,121₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Product appearances

Toggle Clamp - Tension - Flange Base J-Shaped Hook GH-451/GH-451-SS

GH-451

Toggle Clamp - Tension - Flange Base J-Shaped Hook GH-451/GH-451-SS

GH-451-SS

Dimensional drawing

Toggle Clamp - Tension - Flange Base J-Shaped Hook GH-451/GH-451-SS

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Optional Latch Plate
GH-12050-U1700.25GH-451-LP
GH-12050-USS1700.25GH-451-LPSS
Part Number
GH-451
GH-451-SS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material

₹ 1,121.33

1 Piece(s) 5 Day(s) or more SS400

₹ 5,376.80

1 Piece(s) 5 Day(s) or more Stainless Steel
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material

Loading...

  1. 1

Basic Information

Type Tension type Tightening Force(N) 1700 Attaching Method Flange Base
Tightening Force (Range Selectable)(N) 1400~1999
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language