(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Parallel use slim design with abundant variation
· M5 to /long stroke waterproof
Part Number |
---|
CS067A-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Shape | Tip shape | Environment | Contact Material | Stroke (mm) | Contact Point Type | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,831.27 | 1 Piece(s) | Same day | 10 | Bolt Type | [Flat] Flat Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø4] Ø4 | IP65 | No | Direct Advance |
Loading...
Type | Pin stroke shape/Spring Plungers Type | Body Material | SUS303 | Operating Temperature Range(°C) | 0::80 |
---|---|---|---|---|---|
Operating Point(mm) | 0.3 | Repeatability | 0.005mm | Contact point accuracy life(x 10K times) | 1000 |
Specification details | For linear hit |
Please check the type/dimensions/specifications of the part CS067A-B in the CS-Touch Switch CS/CSJ/CSS/CSK/CSP series.
Part Number |
---|
CS065A-R |
CS067A |
CS067A-A |
CS067A-BL |
CS067A-C |
CS067A-CL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Main Body Shape | Tip shape | Environment | Contact Material | Stroke (mm) | Contact Point Type | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,973.27 | 1 Piece(s) | 19 Day(s) or more | 10 | Bolt Type | [Needle] R Contact | Standard | [Stainless Steel] SUS Hardening HRC50 | 2.8 | Contact type NO | - | M6×0.5 | 1 | [~ Ø2] Ø2 | IP65 | No | Perpendicularity | ||
₹ 3,428.11 | 1 Piece(s) | 5 Day(s) or more | 10 | Bolt Type | [Needle] R Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø2] Ø2 | IP65 | No | Direct Advance | ||
₹ 3,831.27 | 1 Piece(s) | 5 Day(s) or more | 10 | Bolt Type | [Flat] Flat Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø2] Ø2 | IP65 | No | Direct Advance | ||
₹ 4,415.64 | 1 Piece(s) | 5 Day(s) or more | 10 | Bolt Type | [Flat] Flat Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø4] Ø4 | IP65 | Provided | Direct Advance | ||
₹ 3,831.27 | 1 Piece(s) | 5 Day(s) or more | 10 | Bolt Type | [Needle] Needle Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø2] Ø1.5 | IP65 | No | Direct Advance | ||
₹ 4,204.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Bolt Type | [Needle] Needle Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø2] Ø1.5 | IP65 | Provided | Direct Advance |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy