(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

CS-Touch Switch CS/CSJ/CSS/CSK/CSP (Part Number)

CS-Touch Switch CS/CSJ/CSS/CSK/CSP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Parallel use slim design with abundant variation
· M5 to /long stroke waterproof

Part Number
CSK087A-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction

₹ 4,415.27

1 Piece(s) 19 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NO-M8×0.751[~ Ø4] Ø3.5IP65NoPerpendicularity

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Body Material SUS303 Operating Temperature Range(°C) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact point accuracy life(x 10K times) 1000
Specification details For linear hit

Please check the type/dimensions/specifications of the part CSK087A-R in the CS-Touch Switch CS/CSJ/CSS/CSK/CSP series.

Product variants

Part Number
CS065A-R
CS067A
CS067A-A
CSK087B
CSK087B-L
CSK087B-LR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction

₹ 3,973.27

1 Piece(s) 19 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[~ Ø2] Ø2IP65NoPerpendicularity

₹ 3,428.11

1 Piece(s) 5 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

₹ 3,831.27

1 Piece(s) 5 Day(s) or more 10Bolt Type[Flat] Flat ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

₹ 4,116.58

1 Piece(s) 5 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[~ Ø4] Ø3.5IP65NoDirect Advance

₹ 4,447.42

1 Piece(s) 5 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[~ Ø4] Ø3.5IP65ProvidedDirect Advance

₹ 4,746.11

1 Piece(s) 19 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[~ Ø4] Ø3.5IP65ProvidedPerpendicularity