(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Precision MT-Touch Switch P08/P10/P12 (Part Number)

High-Precision MT-Touch Switch P08/P10/P12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,364₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The discretion at the operating point is lesser and it can sustain even adverse environment. (IP67)

[Features]
· the discretion at the operating point is lesser.
· The accuracy of repetition is 0.5 μm (range)
· Judgment errors due to incorrect signal and short-period stop gets minimized
· Can even be used in harsh conditions.
· An IP67 highly waterproof construction.
· No differential response
· Detection of minute displacement can be done continuously.
· The signal does not drift due to power supply voltage or self‐heating
· The switch is unaffected by low current and low voltage, however using it within rated range will ensure long life. (3 million times).

Part Number
P10DB-TCW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED

₹ 9,836.85

1 Piece(s) 5 Day(s) or more 10Ball contact / Ball plunger typeBolt Type[Needle] Needle Contact[Stainless Steel] SUS3033Contact type NC-M10×0.50[~ Ø2] SØ1No

Loading...

  1. 1

Basic Information

Environment Waterproof Type Contact Material Carbide Operating Temperature Range(°C) 0::80
Repeatability 0.0005mm Contact Force(N) 1 Contact point accuracy life(x 10K times) 300
Protection Structure IP67

Please check the type/dimensions/specifications of the part P10DB-TCW in the High-Precision MT-Touch Switch P08/P10/P12 series.

Product variants

Part Number
P08SB-AL
P10DA-A
P10DA-AL
P10DB-TCWL
P10DLB-A
P10DLB-AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED

₹ 9,535.78

1 Piece(s) 19 Day(s) or more 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NC8-0[~ Ø2] SØ2Provided

₹ 8,363.53

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO-M10×0.50.2[~ Ø2] SØ2No

₹ 8,883.22

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO-M10×0.50.2[~ Ø2] SØ2Provided

₹ 10,416.82

1 Piece(s) 5 Day(s) or more 10Ball contact / Ball plunger typeBolt Type[Needle] Needle Contact[Stainless Steel] SUS3033Contact type NC-M10×0.50[~ Ø2] SØ1Provided

₹ 10,447.62

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS30310Contact type NC-M10×0.50[~ Ø2] SØ2No

₹ 10,969.98

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS30310Contact type NC-M10×0.50[~ Ø2] SØ2Provided