(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stop Mini STM with Switch (Part Number)

Stop Mini STM with Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,221₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A mini switch of ø8×8 mm, that is small in size, having quench stopper.
· Suitable for confined spaces
· Miniaturization of equipment and appliance which is cost-effective
· For straight and deflected angle
· The movable part will move frictionless on the flat spring and hence galling of the movable parts does not occur.
· The waterproof type (IP67) is not only for the movable part, but the surface of the stopper and the interior of the rubber boot is also dust proof.
· The standard size of the mounted parts is so accurate that replacement is very easy.

Part Number
STM33A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Main Body Shape Environment Contact Material Stroke
(mm)
Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Contact Force
(N)
Tip diameter Protection Structure LED Cable Flange Outside Diameter
(mm)
Specification details

₹ 2,504.47

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperBolt Type / FlangedDrip Proofing Type[Stainless Steel] SUS4200.5-M10×1.50.250.8-IP44NoLoose Wire13For linear hit

Loading...

  1. 1

Basic Information

Tip shape Needle Type Body Material SUS416F Contact Point Type Contact type NO
Operating Temperature Range(°C) 0::80 Repeatability 0.01mm Contact point accuracy life(x 10K times) 1000
Allowable Static Load(N) 3000 Impact Resistant Energy(J) 0.2

Please check the type/dimensions/specifications of the part STM33A in the Stop Mini STM with Switch series.

Product variants

Part Number
STM12A-L
STM13A
STM13A-L
STM33A-L
STM34A
STM34A-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Main Body Shape Environment Contact Material Stroke
(mm)
Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Contact Force
(N)
Tip diameter Protection Structure LED Cable Flange Outside Diameter
(mm)
Specification details

₹ 2,878.44

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperCylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44ProvidedCab Tire-For linear hit

₹ 2,283.47

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Cylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44NoLoose Wire10For linear hit

₹ 3,053.98

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Cylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44ProvidedLoose Wire10For linear hit

₹ 3,313.84

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Bolt TypeDrip Proofing Type[Stainless Steel] SUS4200.5-M10×1.50.250.8-IP44ProvidedLoose Wire13For linear hit

₹ 2,670.84

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Bolt TypeDrip Proofing Type[Stainless Steel] SUS4200.5-M10×1.50.250.8-IP44NoCab Tire13For linear hit

₹ 3,510.64

1 Piece(s) 5 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Bolt TypeDrip Proofing Type[Stainless Steel] SUS4200.5-M10×1.50.250.8-IP44ProvidedCab Tire13For linear hit
X
whatsapp-qr whatsapp-icon