(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The pressure gauge is filled with glycerin which helps stop the indicator needle from moving erratically, making it easier to read pressure values.
Select part number to Order Now/ Add to Cart
Part Number |
---|
500-42.003 |
500-42.004 |
500-42.006 |
500-42.010 |
500-42.016 |
500-42.025 |
500-42.040 |
500-42.060 |
500-42.100 |
500-42.160 |
500-42.250 |
500-42.315 |
500-42.400 |
500-42.600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Measured Range (MPa) |
---|---|---|---|---|---|
₹ 5,059.73 | 1 Piece(s) | 8 Day(s) or more | -0.1~0.3 | ||
₹ 5,059.73 | 1 Piece(s) | 8 Day(s) or more | 0~0.4 | ||
₹ 5,059.73 | 1 Piece(s) | Same day | 0~0.6 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~1 | ||
₹ 6,642.80 | 1 Piece(s) | 8 Day(s) or more | 0~1.6 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~2.5 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~4 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~6 | ||
₹ 5,730.50 | 1 Piece(s) | 5 Day(s) or more | 0~10 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~16 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~25 | ||
₹ 5,059.73 | 1 Piece(s) | 9 Day(s) or more | 0~31.5 | ||
₹ 5,059.73 | 1 Piece(s) | 6 Day(s) or more | 0~40 | ||
₹ 5,586.63 | 1 Piece(s) | 5 Day(s) or more | 0~60 |
Part Number |
---|
Loading...
Type | Pressure Gauge Body | Body Material | Stainless Steel | Accuracy | ±1.6% F.S. |
---|---|---|---|---|---|
Ambient Temperature(℃) | -20~60 | Applicable Fluid | General operating oil/water and glycol/phosphate ester/fatty acid ester/W/O emulsion/water | Screw Size T | G 1/4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy