(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 300 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M4 |
Clamp Screw Material | [Steel + Rubber Pad] Steel + NBR | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | [Bolt with Rubber] NBR Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Japanese Only
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 300 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M4 |
Clamp Screw Material | [Steel + Rubber Pad] Steel + NBR | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | [Bolt with Rubber] NBR Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 300 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M4 |
Clamp Screw Material | [Steel + Rubber Pad] Steel + NBR | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | [Bolt with Rubber] NBR Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Toggle clamp with a vertical handle. Maximum clamping pressure: 300N. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 300 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M4 |
Clamp Screw Material | [Steel + Rubber Pad] Steel + NBR | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | [Bolt with Rubber] NBR Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Japanese Only
Loading...
Loading...
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 300 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M4 |
Clamp Screw Material | [Steel + Rubber Pad] Steel + NBR | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | [Bolt with Rubber] NBR Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied |
---|---|---|---|---|---|
GH-13009 | 30 | 80 | 88 | 0.05 | FC-044207 |
Part Number |
---|
GH-13009 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 516.13 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 300 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | M4 | Clamp Screw Material | Steel + NBR | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | NBR Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part GH-13009 in the Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-13009 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy