(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
GH-12265
GH-12265-SS
GH-12265
Unit: mm
GH-12265-SS
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-12265 | 340 | 112 | 61 | 0.65 | FC-108515 | FW-380 |
GH-12265-SS | 340 | 112 | 61 | 0.65 | SA-107515-SS | FW-380-SS |
Part Number |
---|
GH-12265 |
GH-12265-SS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Clamp Screw Material | Tip Screw Type |
---|---|---|---|---|---|---|---|
₹ 2,154.00 | 1 Piece(s) | 5 Day(s) or more | [Steel] SS400 | [Steel + Rubber Pad] Steel + NBR | [Bolt with Rubber] NBR Bolt with Rubber | ||
₹ 4,830.00 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel | Stainless Steel | Stainless Steel Bolt |
Part Number |
---|
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 3400 | Clamp Screw Size | 3/8 |
---|---|---|---|---|---|
Product Category | Main Body | Tightening Force (Range Selectable)(N) | 2260~ | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy