(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spring Handle

Spring Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      802₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring handle with a simple design. Due to the compact design, this product is recommended for space-saving design.

[Features]
·Two types: stainless steel (buffing) and steel (colored chromate)
· Excellent corrosion resistance

[Applications]
drawer handle etc.

 
Part Number
A-1011M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 802.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 57 Main Body Material Steel Height H(mm) 100
Main Body Type Trunk Shape Handle Thickness D(mm) 8 Mounting Method Round hole
Main Body, Surface Treatment Others Dimension L(mm) 86 Dimension W(mm) 46

Please check the type/dimensions/specifications of the part A-1011M in the Spring Handle series.