(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Handle

Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle with a wide variety of sizes.
[Features]
·5 types of mounting pitch are available.
·Selectable from 2 types, steel and stainless steel.
[Applications]
For drawer handles, etc.

 
Part Number
A-1006-3S
A-1006S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Dimension L
(mm)
Dimension W
(mm)

₹ 748.55

1 Piece(s) 5 Day(s) or more 39.53565037.5

₹ 1,066.16

1 Piece(s) 5 Day(s) or more 75601010182.17

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Trunk Shape Mounting Method Round hole
Main Body, Surface Treatment Buffing