(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

クランプレバー -亜鉛ダイガストレバーおねじタイプ-

クランプレバー -亜鉛ダイガストレバーおねじタイプ-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      380₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A female screw type clamp lever with a simple shape that is easy to install. We have best-selling products in stock, so we recommend it to those who are in a hurry.

 
Part Number
4040-45-M5-10-BK
4040-45-M5-10-SR
4040-45-M5-20-BK
4040-45-M5-20-OR
4040-45-M5-25-BK
4040-45-M5-25-OR
4040-45-M6-10-BK
4040-45-M6-20-BK
4040-45-M6-20-OR
4040-45-M6-20-SR
4040-45-M6-40-OR
4040-63-M8-50-BK
4040-78-M10-20-SR
4040-78-M10-30-BK
4040-78-M10-30-SR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRotating Radius R
(mm)
Mounting Section Diameter Mounting Section, Length L
(mm)
Lever Color Color

₹ 460.00

1 Piece(s) 5 Day(s) 45M510Black baked paintBlack baked paint

₹ 1,134.00

1 Piece(s) 5 Day(s) 45M510Silver Baked CoatingSilver Baked Coating

₹ 460.00

1 Piece(s) 5 Day(s) or more 45M520Black baked paintBlack baked paint

₹ 419.00

1 Piece(s) 5 Day(s) or more 45M520Orange coating-bakingOrange coating-baking

₹ 460.00

1 Piece(s) 5 Day(s) or more 45M525Black baked paintBlack baked paint

₹ 478.40

1 Piece(s) 5 Day(s) or more 45M525Orange coating-bakingOrange coating-baking

₹ 478.40

1 Piece(s) 26 Day(s) or more 45M610Black baked paintBlack baked paint

₹ 625.00

1 Piece(s) 5 Day(s) 45M620Black baked paintBlack baked paint

₹ 435.00

1 Piece(s) 5 Day(s) 45M620Orange coating-bakingOrange coating-baking

₹ 1,134.00

1 Piece(s) 5 Day(s) 45M620Silver Baked CoatingSilver Baked Coating

₹ 435.00

1 Piece(s) 5 Day(s) 45M640Orange coating-bakingOrange coating-baking

₹ 782.00

1 Piece(s) 5 Day(s) 63M850Black baked paintBlack baked paint

₹ 1,134.00

1 Piece(s) 5 Day(s) 78M1020Silver Baked CoatingSilver Baked Coating

₹ 782.00

1 Piece(s) 5 Day(s) 78M1030Black baked paintBlack baked paint

₹ 1,134.00

1 Piece(s) 5 Day(s) 78M1030Silver Baked CoatingSilver Baked Coating

Loading...

  1. 1

Basic Information

Application Fixing with Adjusting Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Mounting Section Type Male thread
Lever Material Zinc Die-Casting Lever Surface Treatment Baked Paint Mounting Section, Material Steel / Brass
Mounting Section, Material Steel Mounting Section, Material Steel Mounting Section, Surface Treatment Black oxide finish
Gap Adjustment Screw No
X
whatsapp-qr whatsapp-icon