(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4030-45-M4-BK |
4030-45-M4-OR |
4030-45-M4-SR |
4030-45-M5-OR |
4030-45-M5-SR |
4030-45-M6-BK |
4030-45-M6-OR |
4030-63-M8-BK |
4030-63-M8-OR |
4030-78-M10-BK |
4030-78-M10-OR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section, Length L (mm) | Color |
---|---|---|---|---|---|---|---|---|
₹ 334.40 | 1 Piece(s) | 5 Day(s) or more | 45 | M4 | 8 | Black baked paint | ||
₹ 298.95 | 1 Piece(s) | 5 Day(s) | 45 | M4 | 8 | Orange coating-baking | ||
₹ 296.72 | 1 Piece(s) | 5 Day(s) | 45 | M4 | 8 | Silver Baked Coating | ||
₹ 304.53 | 1 Piece(s) | 5 Day(s) | 45 | M5 | 8 | Orange coating-baking | ||
₹ 296.72 | 1 Piece(s) | 5 Day(s) | 45 | M5 | 8 | Silver Baked Coating | ||
₹ 295.06 | 1 Piece(s) | 5 Day(s) | 45 | M6 | 8 | Black baked paint | ||
₹ 295.06 | 1 Piece(s) | 5 Day(s) | 45 | M6 | 8 | Orange coating-baking | ||
₹ 379.76 | 1 Piece(s) | 5 Day(s) | 63 | M8 | 10 | Black baked paint | ||
₹ 385.64 | 1 Piece(s) | 5 Day(s) | 63 | M8 | 10 | Orange coating-baking | ||
₹ 467.67 | 1 Piece(s) | 5 Day(s) | 78 | M10 | 14 | Black baked paint | ||
₹ 440.33 | 1 Piece(s) | 5 Day(s) | 78 | M10 | 14 | Orange coating-baking |
Loading...
Application | Fixing with Adjusting | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
L-Shaped Clamp Lever Shape | Set Screw Type | Mounting Section Type | Female Thread | Lever Material | Zinc Die-Casting |
Lever Surface Treatment | Baked Paint | Mounting Section, Material | Steel | Mounting Section, Surface Treatment | Black oxide finish |
Gap Adjustment Screw | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy