(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3-phase stepping motor driver - Applicable models: 42-86 series 3-phase hybrid stepping motor of 5.8A or less

3-phase stepping motor driver - Applicable models: 42-86 series 3-phase hybrid stepping motor of 5.8A or less
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,018₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- 3-phase stepping motor driver from FULLING MOTOR.
- Applicable models: 42-86 series 3-phase hybrid stepping motor of 5.8A or less.
- Driver Power Supply Voltage: DC 16 ~ 60 VDC.
- Drive current: 0.2~5.8A/phase (Continuous adjustment is possible).
- Maximum response frequency is 200Kpps.
- If the temperature exceeds 70°C, the driver will stop operating and the error O.H lamp will light. It will automatically return after the temperature drops to 50°C. Install a radiator if there is a risk of overheating.

 
Part Number
DB3606MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,017.60

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Details Driver Unit Driver Three-Phase Driver Power Supply Voltage 16–60 VDC
Drive current 0.2~5.8A/phase Split 16 Tiers

Please check the type/dimensions/specifications of the part DB3606MA in the 3-phase stepping motor driver - Applicable models: 42-86 series 3-phase hybrid stepping motor of 5.8A or less series.