(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc-Shaped Coupling - Set Screw Type (Double Disc) - (Part Number)

Disc-Shaped Coupling - Set Screw Type (Double Disc) -
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,830₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SDA-26-6K3X7K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 2,298.45

1 Piece(s) 11 Day(s) or more 106726.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6Both key groovesK331.4K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-26-6K3X7K3 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - series.

Product variants

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDA-26-6K3X8
SDA-26-6K3X8K2
SDA-26-6K3X8K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 1,967.69

1 Piece(s) 11 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 106826.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6One Side Key SeatK331.4---

₹ 2,298.45

1 Piece(s) 11 Day(s) or more 106826.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6Both key groovesK331.4K221

₹ 2,298.45

1 Piece(s) 11 Day(s) or more 106826.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6Both key groovesK331.4K331.4