(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Disc-Shaped Coupling - Set Screw Type (Double Disc) - (Part Number)

Disc-Shaped Coupling - Set Screw Type (Double Disc) -
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,830₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SDA-26-6X10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,022.55

1 Piece(s) 10 Day(s) or more 1061026.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6Key Seat Exist------

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-26-6X10 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - series.

Product variants

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDA-26-6X10K3
SDA-26-6X10K4
SDA-26-6X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 1,967.69

1 Piece(s) 11 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 1061026.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 1061026.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6One Side Key Seat---K441.8

₹ 2,022.55

1 Piece(s) 10 Day(s) or more 106626.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.51.50.15--12000-0.33.2X10-6Key Seat Exist------
X
whatsapp-qr whatsapp-icon