(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SDA-26-5K2X9K3 |
SDA-26-6K2X9K3 |
SDA-26-6.35K2X9K3 |
SDA-26-7K2X9K3 |
SDA-26-8K2X9K3 |
SDA-26-9.525K2X9.525K3 |
SDA-26-9.525K2X10K3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,298.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 4 | 4 | 26.6 | 31.7 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 1.5 | 1.5 | 0.15 | - | - | 12000 | - | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K2 | 2 | 1 | K3 | 3 | 1.4 |
Loading...
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy