(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Jaw Coupling -Set Screw Type- [SJC-14-GR] (Part Number)

Jaw Coupling -Set Screw Type- [SJC-14-GR]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,325₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jaw type coupling with excellent backlash durability and high torsional rigidity.
[Features]
·No maintenance, no lubrication, elastic spider is Pitload's shock-reducing shaft coupling.
·Same forward/reverse rotation characteristics, good oil resistance and electrical insulation.
·Balancing is optimized by machining the inner diameter of the hub.
[Applications]
·Ideal for transmission equipment, position control/positioning tables, robot systems, medical equipment, and servo motors.

 
Part Number
SJC-25-RD-6K3X6K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,694.42

1 Piece(s) 11 Day(s) or more 10662532.55.01~10.00High torsional rigidity / Backlash 0 / Vibration Absorption / Small4001~1000090.115000[Others] Polyester Elastomer-20~120102.4X10-6Both sides keywayK331.4K331.4

Loading...

  1. 1

Basic Information

Type Jaw Type Application Servo Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material Aluminum

Please check the type/dimensions/specifications of the part SJC-25-RD-6K3X6K3 in the Jaw Coupling -Set Screw Type- [SJC-14-GR] series.

Product variants

Part Number
SJC-20-RD-4X4
SJC-25-RD-10K3X10K4
SJC-25-RD-10K4X10K3
SJC-55-RD-12K4X15K5
SJCA-30-GR-10X12K4
SJCA-30-GR-8X14K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,324.75

1 Piece(s) 11 Day(s) or more 104420303.01~5.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~1000050.119000[Others] Polyester Elastomer-20~1200.81.0X10-6No Keyway------

₹ 1,846.89

1 Piece(s) 11 Day(s) or more 1010102532.55.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~1000090.115000[Others] Polyester Elastomer-20~120102.4X10-6Both sides keywayK331.4K441.8

₹ 1,694.42

1 Piece(s) 11 Day(s) or more 1010102532.55.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~1000090.115000[Others] Polyester Elastomer-20~120102.4X10-6Both sides keywayK441.8K331.4

₹ 3,398.22

1 Piece(s) 11 Day(s) or more 101212557850.01~100.00High torsional rigidity / Backlash 0 / Vibration Absorption4001~10000600.157500Polyacetal-20~120±1.401.7X10-4With KeywayK441.8K552.3

₹ 1,696.11

1 Piece(s) 11 Day(s) or more 10101230355.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~100007.50.1513000[Others] Polyester Elastomer-30~90105.9X10-6One Side Key Way---K441.8

₹ 1,658.18

1 Piece(s) 5 Day(s) or more 1081430355.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption4001~100007.50.1513000[Others] Polyester Elastomer-30~90105.9X10-6One Side Key Way---K552.3