(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oldham Coupling -Clamping Short Type - [SOHM-16C] (Part Number)

Oldham Coupling -Clamping Short Type - [SOHM-16C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

 
Part Number
SOHM-43C-8K2X15K6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 3,904.75

1 Piece(s) 10 Day(s) or more 10815434710.01~20.00Backlash 0 / Vibration Absorption / Small2001~40001531.1~3.04000-0.22.0X10-5Both key grooves / Both sides keywayK221K662.8

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum / Aluminum Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOHM-43C-8K2X15K6 in the Oldham Coupling -Clamping Short Type - [SOHM-16C] series.

Product variants

Part Number
SOHM-16C-3X5K2
SOHM-16C-3X6
SOHM-16C-3X6K2
SOHM-43C-8K2X16
SOHM-43C-8K2X16K5
SOHM-43C-8K2X16K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,499.53

1 Piece(s) 10 Day(s) or more 103516211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7One Side Key Seat / One Side Key Way---K221

₹ 1,361.56

1 Piece(s) 9 Day(s) or more 103616211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7No Keyway / Key Seat Exist------

₹ 1,499.53

1 Piece(s) 10 Day(s) or more 103616211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7One Side Key Seat / One Side Key Way---K221

₹ 3,697.13

1 Piece(s) 10 Day(s) or more 10816434710.01~20.00Backlash 0 / Small / Vibration Absorption2001~40001531.1~3.04000-0.22.0X10-5One Side Key Seat / One Side Key WayK221---

₹ 3,835.09

1 Piece(s) 10 Day(s) or more 10816434710.01~20.00Backlash 0 / Small / Vibration Absorption2001~40001531.1~3.04000-0.22.0X10-5Both key grooves / Both sides keywayK221K552.3

₹ 3,904.75

1 Piece(s) 10 Day(s) or more 10816434710.01~20.00Backlash 0 / Small / Vibration Absorption2001~40001531.1~3.04000-0.22.0X10-5Both key grooves / Both sides keywayK221K662.8