(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SOHM-32C-6K2X9.525K2 |
SOHM-32C-6.35K2X9.525K2 |
SOHM-32C-8K2X9.525K2 |
SOHM-32C-9.525K2X9.525K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,216.29 | 1 Piece(s) | 10 Day(s) or more | 10 | 6 | 6 | 32 | 35 | 5.01~10.00 | Backlash 0 / Vibration Absorption | 4001~10000 | 7 | 2.5 | 1.1~3.0 | 4800 | Polyacetal | ±0.2 | 8.3X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 2,216.29 | 1 Piece(s) | 10 Day(s) or more | 10 | 6 | 6 | 32 | 35 | 5.01~10.00 | Backlash 0 / Vibration Absorption | 4001~10000 | 7 | 2.5 | 1.1~3.0 | 4800 | Polyacetal | ±0.2 | 8.3X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 2,216.29 | 1 Piece(s) | 10 Day(s) or more | 10 | 6 | 6 | 32 | 35 | 5.01~10.00 | Backlash 0 / Vibration Absorption | 4001~10000 | 7 | 2.5 | 1.1~3.0 | 4800 | Polyacetal | ±0.2 | 8.3X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 2,216.29 | 1 Piece(s) | 10 Day(s) or more | 10 | 6 | 6 | 32 | 35 | 5.01~10.00 | Backlash 0 / Vibration Absorption | 4001~10000 | 7 | 2.5 | 1.1~3.0 | 4800 | Polyacetal | ±0.2 | 8.3X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum / Aluminum | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy