(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SCJA-25C-6X8K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,278.31 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 6 | 8 | 25 | 30.6 | 4001~10000 | 1 | 6000 | 0.41~1.0 | 0.5 | 3.3X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 350 |
Loading...
Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -50::200 |
---|---|---|---|---|---|
Allowable Axial Clearance (±)(mm) | 0 |
Please check the type/dimensions/specifications of the part SCJA-25C-6X8K2 in the Universal Joint Coupling - Clamping Type - [SCJA] series.
Part Number |
---|
SCJA-15C-3X5K2 |
SCJA-15C-3X6 |
SCJA-15C-3X6.35 |
SCJA-25C-6X8K3 |
SCJA-25C-6X8K4 |
SCJA-25C-8K2X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,709.00 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 5 | 15 | 22.4 | 4001~10000 | 0.25 | 6000 | 0.21~0.40 | 0.3 | 3.3X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 350 | ||
₹ 2,571.04 | 1 Piece(s) | 11 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 15 | 22.4 | 4001~10000 | 0.25 | 6000 | 0.21~0.40 | 0.3 | 3.3X10-7 | Key Seat Exist | - | - | - | - | - | - | 350 | ||
₹ 2,571.04 | 1 Piece(s) | 11 Day(s) or more | 10 | 0.05~1.00 | 3 | 3 | 15 | 22.4 | 4001~10000 | 0.25 | 6000 | - | 0.3 | 3.3X10-7 | Key Seat Exist | - | - | - | - | - | - | 9 | ||
₹ 3,278.31 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 6 | 8 | 25 | 30.6 | 4001~10000 | 1 | 6000 | 0.41~1.0 | 0.5 | 3.3X10-6 | One Side Key Seat | - | - | - | K3 | 3 | 1.4 | 350 | ||
₹ 3,278.31 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 6 | 8 | 25 | 30.6 | 4001~10000 | 1 | 6000 | 0.41~1.0 | 0.5 | 3.3X10-6 | One Side Key Seat | - | - | - | K4 | 4 | 1.8 | 350 | ||
₹ 3,278.31 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 8 | 10 | 25 | 30.6 | 4001~10000 | 1 | 6000 | 0.41~1.0 | 0.5 | 3.3X10-6 | One Side Key Seat | K2 | 2 | 1 | - | - | - | 350 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy