(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Universal Joint Coupling - Clamping Type - [SCJA] (Part Number)

Universal Joint Coupling - Clamping Type - [SCJA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

 
Part Number
SCJA-25C-6X6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 3,140.36

1 Piece(s) 8 Day(s) or more 100.05~1.00662530.64001~10000160000.41~1.00.53.3X10-6Key Seat Exist------350

Loading...

  1. 1

Basic Information

Body Material Aluminum Alloy Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJA-25C-6X6 in the Universal Joint Coupling - Clamping Type - [SCJA] series.

Product variants

Part Number
SCJA-15C-3X5K2
SCJA-15C-3X6
SCJA-15C-3X6.35
SCJA-25C-6X6.35
SCJA-25C-6X6.35K2
SCJA-25C-6X6.35K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 2,709.00

1 Piece(s) 12 Day(s) or more 100.05~1.00351522.44001~100000.2560000.21~0.400.33.3X10-7One Side Key Seat---K221350

₹ 2,571.04

1 Piece(s) 11 Day(s) or more 100.05~1.00361522.44001~100000.2560000.21~0.400.33.3X10-7Key Seat Exist------350

₹ 2,571.04

1 Piece(s) 11 Day(s) or more 100.05~1.00331522.44001~100000.256000-0.33.3X10-7Key Seat Exist------9

₹ 3,140.36

1 Piece(s) 11 Day(s) or more 100.05~1.0066.352530.64001~10000160000.41~1.00.53.3X10-6Key Seat Exist------350

₹ 3,278.31

1 Piece(s) 12 Day(s) or more 100.05~1.0066.352530.64001~10000160000.41~1.00.53.3X10-6One Side Key Seat---K221350

₹ 3,278.31

1 Piece(s) 12 Day(s) or more 100.05~1.0066.352530.64001~10000160000.41~1.00.53.3X10-6One Side Key Seat---K331.4350